How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.85 |
| AF: | 0.19 | G: | 1.82 |
| AA: | 8 | P: | 1.38 in |
| U: | 0.625 in | T: | 1.438 |
| AG: | 4.65 | I: | 3.61 in |
| L: | 4.82 in | D: | 2.31 |
| M: | 1.76 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 20Y |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 0.896 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 763 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

