How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.82 |
| LL: | 2.12 in | AE2: | 0.85 |
| I: | 3.61 in | H: | 0.53 in |
| M: | 1.76 | P: | 1.38 in |
| T: | 1.438 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | L: | 4.82 in |
| AF: | 0.19 | AA: | 8 |
| D: | 2.31 | AG: | 4.65 |
| U: | 0.625 in |
Technical Specifications
| Model Code: | 20Y | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.896 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 763 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

