How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AE2: | 0.85 |
| AF: | 0.19 | T: | 1.438 |
| G: | 1.82 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8 |
| H: | 0.53 in | AB: | 3.69 |
| D: | 2.31 | AG: | 4.65 |
| U: | 0.625 in | L: | 4.82 in |
| M: | 1.76 | Center Distance (in): | 2.063 in |
| P: | 1.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.71 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Model Code: | 20Y | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

