How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | LL: | 2.12 in |
| P: | 1.38 in | M: | 1.76 |
| AA: | 8 | AG: | 4.65 |
| L: | 4.82 in | AF: | 0.19 |
| T: | 1.438 | AB: | 3.69 |
| V: | 1.94 in | I: | 3.61 in |
| U: | 0.625 in | G: | 1.82 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | 20Y |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 0.71 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

