How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | LL: | 2.12 in |
| AA: | 8 | L: | 4.82 in |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| AF: | 0.19 | U: | 0.625 in |
| P: | 1.38 in | M: | 1.76 |
| AB: | 3.69 | D: | 2.31 |
| V: | 1.94 in | T: | 1.438 |
| AG: | 4.65 |
Technical Specifications
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Model Code: | 20Y | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.51 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 418 in/lbs |

