How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| L: | 4.82 in | V: | 1.94 in |
| AG: | 4.65 | AB: | 3.69 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| M: | 1.76 | AF: | 0.19 |
| AE2: | 0.85 | G: | 1.82 |
| P: | 1.38 in | I: | 3.61 in |
| LL: | 2.12 in | D: | 2.31 |
| AA: | 8 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Model Code: | 20Y | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.51 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 418 in/lbs |

