How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | L: | 4.82 in |
| D: | 2.31 | AB: | 3.69 |
| T: | 1.438 | AG: | 4.65 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| AA: | 8 | LL: | 2.12 in |
| M: | 1.76 | H: | 0.53 in |
| AE2: | 0.85 | V: | 1.94 in |
| AF: | 0.19 | G: | 1.82 |
| P: | 1.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.563 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Model Code: | 20Y |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output RPM: | 35.0 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 719 in/lbs |

