How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | L: | 4.82 in |
| D: | 2.31 | I: | 3.61 in |
| AG: | 4.65 | M: | 1.76 |
| AE2: | 0.85 | AF: | 0.19 |
| V: | 1.94 in | T: | 1.438 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | AA: | 8 |
| P: | 1.38 in | H: | 0.53 in |
| LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 50:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Model Code: | 20Y | Housing Material: | Cast Iron |
| Output RPM: | 35.0 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Assembly: | Y-1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.563 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 719 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

