How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AA: | 8 |
| I: | 3.61 in | AG: | 4.65 |
| U: | 0.625 in | LL: | 2.12 in |
| V: | 1.94 in | AB: | 3.69 |
| T: | 1.438 | AE2: | 0.85 |
| D: | 2.31 | L: | 4.82 in |
| Center Distance (in): | 2.063 in | M: | 1.76 |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.82 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 20Y |
| Series Code: | OE | Output Torque Rating (in-lb): | 696 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

