How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AA: | 8 |
| T: | 1.438 | U: | 0.625 in |
| AE2: | 0.85 | V: | 1.94 in |
| D: | 2.31 | L: | 4.82 in |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| M: | 1.76 | AF: | 0.19 |
| LL: | 2.12 in | AB: | 3.69 |
| I: | 3.61 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.491 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Model Code: | 20Y | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Assembly: | Y-1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 696 in/lbs |

