How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | V: | 1.94 in |
| D: | 2.31 | LL: | 2.12 in |
| AG: | 4.65 | M: | 1.76 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| U: | 0.625 in | AE2: | 0.85 |
| G: | 1.82 | I: | 3.61 in |
| AF: | 0.19 | H: | 0.53 in |
| T: | 1 | L: | 4.82 in |
| P: | 1.38 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Model Code: | 20Y |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 2.09 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Bore Code: | 16 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 175 | Assembly: | Y-2 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 682 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

