How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE2: | 0.85 |
| I: | 3.61 in | AA: | 8 |
| H: | 0.53 in | M: | 1.76 |
| L: | 4.82 in | AG: | 4.65 |
| LL: | 2.12 in | AF: | 0.19 |
| AB: | 3.69 | D: | 2.31 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| T: | 1 | V: | 1.94 in |
| P: | 1.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 20Y | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Bore Code: | 16 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 2.09 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Torque Rating (in-lb): | 682 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

