How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | LL: | 2.12 in |
| H: | 0.53 in | I: | 3.61 in |
| T: | 1 | AB: | 3.69 |
| AF: | 0.19 | L: | 4.82 in |
| P: | 1.38 in | AA: | 8 |
| U: | 0.625 in | D: | 2.31 |
| G: | 1.82 | AE2: | 0.85 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 20Y |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.56 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

