How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| T: | 1 | V: | 1.94 in |
| U: | 0.625 in | D: | 2.31 |
| AF: | 0.19 | LL: | 2.12 in |
| L: | 4.82 in | AA: | 8 |
| AE2: | 0.85 | I: | 3.61 in |
| P: | 1.38 in | M: | 1.76 |
| G: | 1.82 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Ratio: | 15:1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.56 |
| Assembly: | Y-2 | Input Diameter (in): | 0.625 in |
| Output RPM: | 117 | Input Style: | Solid Shaft |
| Model Code: | 20Y | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

