How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | T: | 1 |
| G: | 1.82 | U: | 0.625 in |
| D: | 2.31 | L: | 4.82 in |
| AG: | 4.65 | V: | 1.94 in |
| AA: | 8 | M: | 1.76 |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.38 in | AF: | 0.19 |
| AB: | 3.69 |
Technical Specifications
| Model Code: | 20Y | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 1.56 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

