How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| T: | 1 | AF: | 0.19 |
| AB: | 3.69 | P: | 1.38 in |
| AG: | 4.65 | AE2: | 0.85 |
| LL: | 2.12 in | U: | 0.625 in |
| L: | 4.82 in | M: | 1.76 |
| V: | 1.94 in | AA: | 8 |
| D: | 2.31 | G: | 1.82 |
| I: | 3.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Model Code: | 20Y | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.71 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 16 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

