How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | I: | 3.61 in |
| LL: | 2.12 in | AE2: | 0.85 |
| AB: | 3.69 | T: | 1 |
| H: | 0.53 in | D: | 2.31 |
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | M: | 1.76 |
| V: | 1.94 in | G: | 1.82 |
| U: | 0.625 in | AA: | 8 |
| P: | 1.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 20Y | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.063 | Bore Code: | 16 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 0.71 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

