How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | L: | 4.82 in |
| V: | 1.94 in | M: | 1.76 |
| AA: | 8 | U: | 0.625 in |
| AG: | 4.65 | I: | 3.61 in |
| AE2: | 0.85 | AB: | 3.69 |
| AF: | 0.19 | T: | 1 |
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| D: | 2.31 |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Series Code: | OE | Model Code: | 20Y |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.71 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

