How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 2.063 in |
| U: | 0.625 in | D: | 2.31 |
| P: | 1.38 in | V: | 1.94 in |
| G: | 1.82 | L: | 4.82 in |
| AG: | 4.65 | AA: | 8 |
| H: | 0.53 in | AE2: | 0.85 |
| LL: | 2.12 in | AF: | 0.19 |
| I: | 3.61 in | M: | 1.76 |
| AB: | 3.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.71 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 20Y |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Torque Rating (in-lb): | 755 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

