How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | T: | 1 |
| AE2: | 0.85 | U: | 0.625 in |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | L: | 4.82 in |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 3.69 | M: | 1.76 |
| AA: | 8 | G: | 1.82 |
| H: | 0.53 in | AG: | 4.65 |
| P: | 1.38 in |
Technical Specifications
| Center Distance (in): | 2.063 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 20Y | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.491 | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 60:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 696 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

