How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.625 in |
| G: | 1.82 | AG: | 4.65 |
| H: | 0.53 in | T: | 1 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AA: | 8 | I: | 3.61 in |
| M: | 1.76 | L: | 4.82 in |
| AE2: | 0.85 | AF: | 0.19 |
| V: | 1.94 in | AB: | 3.69 |
| P: | 1.38 in |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | Y-2 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.491 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 20Y | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 696 in/lbs |

