How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | G: | 1.82 |
| U: | 0.625 in | AE2: | 0.85 |
| P: | 1.38 in | M: | 1.76 |
| L: | 4.82 in | AB: | 3.69 |
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.25 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| I: | 3.61 in | LL: | 2.12 in |
| D: | 2.31 |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Ratio: | 10:1 |
| Model Code: | 20Y | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

