How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8 |
| AG: | 4.65 | T: | 1.25 |
| H: | 0.53 in | P: | 1.38 in |
| AB: | 3.69 | L: | 4.82 in |
| D: | 2.31 | U: | 0.625 in |
| I: | 3.61 in | G: | 1.82 |
| LL: | 2.12 in | AE2: | 0.85 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| M: | 1.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Assembly: | Y-2 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Model Code: | 20Y | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.250 in |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.09 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

