How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.82 |
| M: | 1.76 | U: | 0.625 in |
| D: | 2.31 | L: | 4.82 in |
| AA: | 8 | I: | 3.61 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | P: | 1.38 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.85 | H: | 0.53 in |
| T: | 1.25 |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.063 |
| Model Code: | 20Y | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.01 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Output Diameter (in): | 1.250 in |
| Output RPM: | 70 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

