How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AE2: | 0.85 | AA: | 8 |
| LL: | 2.12 in | D: | 2.31 |
| G: | 1.82 | AB: | 3.69 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | L: | 4.82 in |
| T: | 1.25 | AG: | 4.65 |
| M: | 1.76 | I: | 3.61 in |
| U: | 0.625 in |
Technical Specifications
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Model Code: | 20Y | Input HP @ 1750 RPM: | 1.01 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Output Torque Rating (in-lb): | 746 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

