How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 3.61 in |
| U: | 0.625 in | V: | 1.94 in |
| G: | 1.82 | P: | 1.38 in |
| LL: | 2.12 in | L: | 4.82 in |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| D: | 2.31 | M: | 1.76 |
| AE2: | 0.85 | AA: | 8 |
| H: | 0.53 in | AB: | 3.69 |
| AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.01 | Assembly: | Y-2 |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 2 | Model Code: | 20Y |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

