How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | L: | 4.82 in |
| U: | 0.625 in | G: | 1.82 |
| T: | 1.438 | AG: | 4.65 |
| AA: | 8 | I: | 3.61 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| AE2: | 0.85 | M: | 1.76 |
| D: | 2.31 | P: | 1.38 in |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Model Code: | 20Y |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-2 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.217 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

