How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AE2: | 0.85 |
| U: | 0.625 in | I: | 3.61 in |
| H: | 0.53 in | D: | 2.31 |
| M: | 1.76 | L: | 4.82 in |
| V: | 1.94 in | G: | 1.82 |
| AA: | 8 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | T: | 1.438 |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 3.69 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Model Code: | 20Y | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.217 |
| Bore Code: | 23 | Service Factor: | 1 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

