How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AA: | 8 |
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | AG: | 4.65 |
| M: | 1.76 | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.31 |
| U: | 0.625 in | AE2: | 0.85 |
| H: | 0.53 in | I: | 3.61 in |
| V: | 1.94 in | T: | 1.438 |
| G: | 1.82 |
Technical Specifications
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Model Code: | 20Y | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.56 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Bore Code: | 23 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

