How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | L: | 4.82 in |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.82 | AE2: | 0.85 |
| AG: | 4.65 | AF: | 0.19 |
| AB: | 3.69 | AA: | 8 |
| P: | 1.38 in | T: | 1.438 |
| U: | 0.625 in | D: | 2.31 |
| LL: | 2.12 in | M: | 1.76 |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 20Y | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 1.56 | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

