How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AG: | 4.65 |
| T: | 1.438 | G: | 1.82 |
| V: | 1.94 in | D: | 2.31 |
| L: | 4.82 in | H: | 0.53 in |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | AE2: | 0.85 |
| AF: | 0.19 | U: | 0.625 in |
| LL: | 2.12 in | I: | 3.61 in |
| M: | 1.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Center Distance (in): | 2.063 | Ratio: | 20:1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.24 | Model Code: | 20Y |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output RPM: | 87.5 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

