How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| T: | 1.438 | LL: | 2.12 in |
| AB: | 3.69 | U: | 0.625 in |
| AG: | 4.65 | D: | 2.31 |
| I: | 3.61 in | AA: | 8 |
| G: | 1.82 | V: | 1.94 in |
| H: | 0.53 in | P: | 1.38 in |
| AF: | 0.19 | M: | 1.76 |
| AE2: | 0.85 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 1.24 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 20Y | Housing Material: | Cast Iron |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

