How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AE2: | 0.85 |
| AG: | 4.65 | L: | 4.82 in |
| I: | 3.61 in | U: | 0.625 in |
| H: | 0.53 in | AA: | 8 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| AF: | 0.19 | P: | 1.38 in |
| T: | 1.438 | M: | 1.76 |
| D: | 2.31 | LL: | 2.12 in |
| AB: | 3.69 |
Technical Specifications
| Bore Code: | 23 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 20Y | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.01 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 746 in/lbs |

