How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.31 |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | V: | 1.94 in |
| M: | 1.76 | T: | 1.438 |
| I: | 3.61 in | U: | 0.625 in |
| G: | 1.82 | AA: | 8 |
| AG: | 4.65 | AB: | 3.69 |
| L: | 4.82 in | LL: | 2.12 in |
| AE2: | 0.85 |
Technical Specifications
| Model Code: | 20Y | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 763 in/lbs |

