How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 2.31 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | L: | 4.82 in |
| AF: | 0.19 | AB: | 3.69 |
| P: | 1.38 in | G: | 1.82 |
| M: | 1.76 | AA: | 8 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| U: | 0.625 in | AE2: | 0.85 |
| I: | 3.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 20Y | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.896 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 763 in/lbs |

