How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | U: | 0.625 in |
| AG: | 4.65 | LL: | 2.12 in |
| G: | 1.82 | AE2: | 0.85 |
| I: | 3.61 in | D: | 2.31 |
| P: | 1.38 in | H: | 0.53 in |
| M: | 1.76 | L: | 4.82 in |
| AB: | 3.69 | T: | 1.438 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| V: | 1.94 in |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.71 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Model Code: | 20Y |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

