How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | H: | 0.53 in |
| M: | 1.76 | D: | 2.31 |
| U: | 0.625 in | AA: | 8 |
| Center Distance (in): | 2.063 in | T: | 1.438 |
| AG: | 4.65 | I: | 3.61 in |
| L: | 4.82 in | V: | 1.94 in |
| AF: | 0.19 | P: | 1.38 in |
| G: | 1.82 | LL: | 2.12 in |
| AE2: | 0.85 |
Technical Specifications
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.71 |
| Assembly: | Y-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Model Code: | 20Y |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 755 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

