How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.625 in |
| T: | 1.438 | AB: | 3.69 |
| P: | 1.38 in | H: | 0.53 in |
| AF: | 0.19 | AA: | 8 |
| D: | 2.31 | G: | 1.82 |
| V: | 1.94 in | I: | 3.61 in |
| AE2: | 0.85 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | L: | 4.82 in |
| M: | 1.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.71 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Model Code: | 20Y | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 755 in/lbs |

