How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | I: | 3.61 in |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| LL: | 2.12 in | AB: | 3.69 |
| AG: | 4.65 | AF: | 0.19 |
| G: | 1.82 | L: | 4.82 in |
| AE2: | 0.85 | M: | 1.76 |
| U: | 0.625 in | AA: | 8 |
| T: | 1.438 | P: | 1.38 in |
| V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.563 | Center Distance (in): | 2.063 |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Model Code: | 20Y |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 35.0 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 719 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

