How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | D: | 2.31 |
| U: | 0.625 in | AB: | 3.69 |
| P: | 1.38 in | LL: | 2.12 in |
| H: | 0.53 in | AF: | 0.19 |
| M: | 1.76 | G: | 1.82 |
| T: | 1.438 | L: | 4.82 in |
| AA: | 8 | AG: | 4.65 |
| I: | 3.61 in | V: | 1.94 in |
| AE2: | 0.85 |
Technical Specifications
| Series Code: | OE | Model Code: | 20Y |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output RPM: | 35.0 |
| Input HP @ 1750 RPM: | 0.563 | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output Torque Rating (in-lb): | 719 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

