How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | H: | 0.53 in |
| LQ: | 4.46 in | T: | 1 |
| AK: | 4.5 | P: | 1.38 in |
| AA: | 8 | AB: | 3.69 |
| AF: | 0.19 | D: | 2.31 |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.61 in | AE2: | 0.85 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.09 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

