Grove Gear 20YF-1-1.000-140TC-10-L2
Part #:20YF-1-1.000-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | I: | 3.61 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.31 | AB: | 3.69 |
| T: | 1 | BD: | 5.88 |
| AF: | 0.19 | BF: | 0.41 |
| AA: | 8 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | LQ: | 4.46 in |
| AE2: | 0.85 | P: | 1.38 in |
Technical Specifications
| Bore Code: | 16 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Model Code: | 20YF |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.09 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

