Grove Gear 20YF-1-1.000-140TC-10-L4
Part #:20YF-1-1.000-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | D: | 2.31 |
| V: | 1.94 in | LQ: | 4.46 in |
| LL: | 2.12 in | T: | 1 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| G: | 1.82 | AG: | 4.65 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 8 | AJ: | 5.88 |
| AB: | 3.69 | I: | 3.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.09 | Series Code: | OE |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio: | 10:1 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Gear Type: | Worm | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

