Grove Gear 20YF-1-1.000-140TC-10-L9
Part #:20YF-1-1.000-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | D: | 2.31 |
| G: | 1.82 | T: | 1 |
| P: | 1.38 in | BD: | 5.88 |
| H: | 0.53 in | I: | 3.61 in |
| BE: | 0.38 in | AB: | 3.69 |
| AJ: | 5.88 | LL: | 2.12 in |
| AA: | 8 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| LQ: | 4.46 in | AK: | 4.5 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Model Code: | 20YF | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.09 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

