Grove Gear 20YF-1-1.000-140TC-20-L2
Part #:20YF-1-1.000-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.38 in |
| LQ: | 4.46 in | AB: | 3.69 |
| BD: | 5.88 | D: | 2.31 |
| AK: | 4.5 | AA: | 8 |
| AE2: | 0.85 | T: | 1 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | BE: | 0.38 in |
| I: | 3.61 in | V: | 1.94 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.82 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 16 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.24 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

