Grove Gear 20YF-1-1.000-140TC-20-L3
Part #:20YF-1-1.000-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | BF: | 0.41 |
| AG: | 4.65 | BD: | 5.88 |
| P: | 1.38 in | AA: | 8 |
| LQ: | 4.46 in | D: | 2.31 |
| AJ: | 5.88 | AB: | 3.69 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.85 |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output RPM: | 87.5 | Bore Code: | 16 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 1.24 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

