Grove Gear 20YF-1-1.000-140TC-20-L9
Part #:20YF-1-1.000-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AJ: | 5.88 |
| LL: | 2.12 in | G: | 1.82 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | T: | 1 |
| AK: | 4.5 | AG: | 4.65 |
| BD: | 5.88 | P: | 1.38 in |
| I: | 3.61 in | AF: | 0.19 |
| AE2: | 0.85 | AA: | 8 |
| BE: | 0.38 in | AB: | 3.69 |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.24 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Model Code: | 20YF | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

