Grove Gear 20YF-1-1.000-140TC-5-L3
Part #:20YF-1-1.000-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | BD: | 5.88 |
| AA: | 8 | BF: | 0.41 |
| AK: | 4.5 | V: | 1.94 in |
| LL: | 2.12 in | AJ: | 5.88 |
| D: | 2.31 | LQ: | 4.46 in |
| AF: | 0.19 | H: | 0.53 in |
| BE: | 0.38 in | I: | 3.61 in |
| T: | 1 | AB: | 3.69 |
| AE2: | 0.85 | P: | 1.38 in |
Technical Specifications
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.51 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Assembly: | YF-1 | Model Code: | 20YF |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

