Grove Gear 20YF-1-1.000-140TC-5-L4
Part #:20YF-1-1.000-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.31 | AA: | 8 |
| P: | 1.38 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.85 |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | I: | 3.61 in |
| AB: | 3.69 | AG: | 4.65 |
| AJ: | 5.88 | T: | 1 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 2.51 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output RPM: | 350 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

