Grove Gear 20YF-1-1.000-140TC-5-L9
Part #:20YF-1-1.000-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 4.46 in |
| H: | 0.53 in | AA: | 8 |
| BD: | 5.88 | I: | 3.61 in |
| AE2: | 0.85 | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AK: | 4.5 |
| LL: | 2.12 in | D: | 2.31 |
| AB: | 3.69 | T: | 1 |
| G: | 1.82 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Model Code: | 20YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.51 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

